IESNA:LM-63-2002
[TEST]P1382961
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1C-722-U-RW
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 52W 70CRI 2200K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (26) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.43A 52.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]10.1%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5668.0
TILT=NONE
26 -1 1 38 11 1 1 0.5000 0.5000 0.0000
1.000 1 52.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
642.3 642.3 635.8 631.9 638.4 650.1 656.6 670.9 695.5 730.6 776.0 824.0 881.1 948.6 1023.8 1109.5 1199.0 1284.6 1356.0 
1405.3 1436.5 1446.8 1405.3 1297.6 1053.7 753.9 713.7 515.2 299.7 193.3 133.7 86.9 61.0 48.0 31.1 9.1 2.6 0.0 
642.3 638.4 633.2 630.6 634.5 647.5 655.3 670.9 696.8 730.6 774.7 826.6 882.4 948.6 1027.7 1113.3 1202.9 1288.5 1356.0 
1407.9 1440.3 1446.8 1411.8 1310.6 1058.8 764.3 713.7 519.0 302.3 195.9 133.7 96.0 61.0 45.4 29.8 10.4 3.9 0.0 
642.3 637.1 633.2 631.9 639.7 654.0 669.6 690.3 717.6 757.8 803.2 856.4 912.2 978.4 1056.3 1140.6 1234.0 1318.4 1396.2 
1454.6 1491.0 1503.9 1478.0 1389.7 1171.7 844.7 795.4 595.6 347.8 218.0 144.0 103.8 79.2 48.0 31.1 13.0 3.9 0.0 
642.3 639.7 637.1 637.1 647.5 667.0 689.0 716.3 750.0 790.2 838.3 890.2 949.8 1012.1 1086.1 1169.1 1258.7 1353.4 1437.8 
1509.1 1558.4 1583.1 1577.9 1523.4 1389.7 1077.0 1003.1 761.7 489.2 275.1 175.2 118.1 83.0 58.4 37.6 14.3 3.9 0.0 
642.3 639.7 641.0 646.2 659.2 682.5 712.4 746.1 783.8 825.3 873.3 926.5 982.3 1044.6 1114.6 1192.5 1280.7 1372.9 1468.9 
1550.6 1620.7 1666.1 1684.3 1675.2 1606.4 1458.5 1396.2 1099.1 742.2 442.5 228.4 131.1 83.0 59.7 35.0 14.3 5.2 0.0 
642.3 642.3 647.5 656.6 673.5 699.4 730.6 766.9 808.4 853.8 901.8 952.4 1004.3 1065.3 1131.5 1205.5 1288.5 1375.5 1470.2 
1562.3 1648.0 1718.0 1766.0 1797.2 1797.2 1746.6 1723.2 1602.5 1274.3 725.4 395.8 189.5 112.9 63.6 32.4 14.3 5.2 0.0 
642.3 644.9 652.7 667.0 689.0 713.7 744.8 781.2 817.5 860.3 901.8 947.3 999.2 1051.1 1114.6 1182.1 1257.4 1337.8 1418.3 
1506.5 1593.5 1677.8 1754.4 1811.5 1854.3 1876.3 1881.5 1859.5 1620.7 1361.2 864.2 455.5 202.4 83.0 35.0 16.9 7.8 
0.0 
642.3 643.6 654.0 673.5 699.4 726.7 755.2 786.4 817.5 848.6 883.7 922.6 965.4 1013.4 1067.9 1128.9 1199.0 1271.7 1346.9 
1432.6 1511.7 1590.9 1664.8 1734.9 1802.4 1858.2 1863.4 1798.5 1706.4 1654.5 1461.1 1110.8 519.0 136.2 59.7 23.4 
9.1 0.0 
642.3 647.5 660.5 683.8 711.1 739.6 768.2 792.8 816.2 840.9 866.8 896.6 930.4 968.0 1014.7 1067.9 1131.5 1201.6 1271.7 
1348.2 1428.7 1506.5 1579.2 1648.0 1715.4 1747.9 1737.5 1644.1 1636.3 1616.8 1632.4 1485.8 795.4 271.2 75.3 
26.0 10.4 0.0 
642.3 647.5 660.5 686.4 717.6 748.7 778.6 801.9 824.0 846.0 869.4 892.8 920.0 957.6 1003.1 1053.7 1118.5 1186.0 1256.1 
1328.8 1407.9 1481.9 1553.2 1624.6 1692.1 1693.4 1670.0 1575.3 1580.5 1536.4 1587.0 1501.3 743.5 132.4 42.8 
19.5 10.4 0.0 
642.3 644.9 661.8 689.0 718.9 750.0 782.5 809.7 827.9 848.6 873.3 896.6 923.9 960.2 1004.3 1056.3 1118.5 1191.2 1261.3 
1336.5 1414.4 1489.7 1568.8 1633.7 1699.9 1693.4 1667.4 1575.3 1583.1 1533.8 1583.1 1442.9 660.5 97.3 38.9 18.2 
10.4 0.0 
